Image for ProLine Mobile Base Leveling Kit from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Mobile Base Leveling Kit

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Levelers mount in the outer corners of the Mobile Base, providing load-bearing capacity of 1000 lb. (453.6 kg).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Use With
    Catalog Number Description Use With
    Mobile Base Leveling Kit Mobile Base