Image for Grid Straps from nVent | Hoffman
+ / - Hover over image to Zoom

Grid Straps

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Grid Straps are 14 gauge plated steel. They are provided with specially designed rectangular holes to allow the use of cage nuts or front-loading cage nuts. Mounting holes are provided on 25-mm centers. Grid Straps are available with either 1 row or 3 rows of holes and are furnished in pairs. Mounting hardware to attach Grid Straps to the frame or to other Grid Straps is included.

    Specifications:

  • Can be mounted vertically between horizontally mounted Grid Straps
  • Can be mounted front-to-back horizontally across the bottom or sides of the ProLine frame
  • Can be mounted left-to-right horizontally between front-to-back pairs or from the sides of the ProLine frame
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. L in. Fits Frame Width Fits Frame Depth Hole Pattern Qty. Component
    Catalog Number A in. B in. L in. Fits Frame Width Fits Frame Depth Hole Pattern Qty. Component
    13.46 0.98 13.46 500 One Row - -
    17.4 0.98 17.40 600 One Row - -
    21.34 0.98 21.34 600 700 One Row - -
    25.28 0.98 25.28 700 800 One Row - -
    29.21 0.98 29.21 800 900 One Row - -
    - - 33.15 900 1000 One Row - -
    37.09 0.98 37.08 1000 One Row - -
    44.96 0.98 44.96 1200 One Row - -
    60.71 0.98 60.71 1600 One Row - -
    9.53 2.95 9.53 400 Three Row - -
    13.46 2.95 13.46 500 Three Row - -
    17.4 2.95 17.40 600 Three Row 1 Grid system strap
    21.34 2.95 21.34 600 700 Three Row 1 Grid system strap
    25.28 2.95 25.28 700 800 Three Row - -
    29.21 2.95 29.21 800 900 Three Row - -
    - - 33.15 300 1000 Three Row - -
    37.09 2.95 37.08 1000 1100 Three Row - -
    - - 48.89 1200 Three Row - -
    44.96 2.95 44.96 1200 Three Row - -
    60.71 2.95 60.71 1600 Three Row - -