Image for ProLine-PC Doors with Windows for Upper and Lower Front from nVent | Hoffman
+ / - Hover over image to Zoom

Doors with Windows for Upper and Lower Front

Bulletin Number:

  • P20
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Window Doors are aluminum finished with RAL 7035 textured light-gray polyester powder paint (except stainless steel). Foam-in-place gaskets are provided for door and window seals. Window is .25-in.-thick and available in clear safety glass or gray-tint polycarbonate. Doors are hinged on the left. Hidden hinges have retained hinge pins. Window door has a 2-point latch system and a Small Flush Bezel with tool-to-open insert. Other inserts and a Flush Swing Handle also are available.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. Window Size M x N in. W in. Fits PC Frame Fits SY Frame Window Material Component
    Catalog Number H in. Window Size M x N in. W in. Fits PC Frame Fits SY Frame Window Material Component
    30.18 25.43 x 25.39 31.22 600 wide 800 wide Polycarbonate Aluminum -
    30.18 25.39 x 17.56 23.35 600 wide - Safety Glass Aluminum -
    30.18 25.39 x 17.56 23.35 600 wide - Safety Glass Stainless Steel Window doors (top/bottom)
    30.18 25.39 x 25.43 31.22 800 wide - Safety Glass - -