Image for ProLine-PC Doors for Lower Front from nVent | Hoffman
+ / - Hover over image to Zoom

Doors for Upper and Lower Front

Bulletin Number:

  • P20PC
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Solid steel door with foam-in-place gasket. Steel doors are finished in RAL 7035 textured light-gray polyester powder paint (except stainless steel). Hidden hinges provide 140-degree swing from either left or right side (180-degree hinge is available). Doors have a Small Flush Bezel with tool-to-open insert. Other inserts and a Flush Swing Handle also are available. These doors accommodate the same accessories listed for PDS76R in the Solid Doors table in the ProLine™ External Components section.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. Gauge W in. Fits PC Frame Material Qty. Component
    Catalog Number H in. Gauge W in. Fits PC Frame Material Qty. Component
    30.20 16 23.27 600 wide Steel - -
    30.20 16 23.27 600 wide Stainless Steel 1 Solid door (bottom), stainless steel
    30.20 14 31.14 800 wide Steel - -