Image for Closure Plates from nVent | Hoffman
+ / - Hover over image to Zoom

Closure Plates

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Closure Plates seal the ends of the cable entry cabinet. Made from 14 gauge steel and finished with RAL 7035 textured gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in. Description Number of DIN Cutouts
    Catalog Number L in. Description Number of DIN Cutouts
    19.57 Solid–Fits 500-mm wide cable entry cabinets
    23.51 Solid–Fits 600-mm wide cable entry cabinets
    31.38 Solid–Fits 800-mm wide cable entry cabinets
    19.57 With DIN cutouts–Fits 500-mm wide cable entry cabinets 5
    31.38 With DIN cutouts–Fits 800-mm wide cable entry cabinets 8
    23.51 Adjustable–Fits 600-mm wide cable entry cabinets
    31.38 Adjustable–Fits 800-mm wide cable entry cabinets
    15.63 Solid - Fits 400-mm wide cable entry cabinets -
    19.57 Solid - Fits 500-mm wide cable entry cabinets -
    23.51 Solid - Fits 600-mm wide cable entry cabinets -
    31.38 Solid - Fits 800-mm wide cable entry cabinets -
    39.26 Solid - Fits 1000-mm wide cable entry cabinets -