Image for ClimaGuard Air-to-Air Indoor from nVent | Hoffman
+ / - Hover over image to Zoom

ClimaGuard Air-to-Air Indoor

Industry Standards:

UL/cUL Listed; Type 12; File No. SA7402 UR/cUR Recognized Type 12 on XR20 and XR29-08 models Type 3R on XR29-18 and larger models when surface mounted vertically on an enclosure CE EAC
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

US Market ONLY

Applications:

  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Unique counterflow aluminum core for high-efficiency and high-performance heat transfer, except for the XR20 and XR29-08 which use a modified heat pipe core
  • Models for 115 and 230 VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from -20 F/-29 C to 140 F/60 C
  • Streamlined aesthetics with no visible mounting rails; Slim design allows for mounting to narrow or shallow enclosures
  • Reliable top-quality bearing fans and impellers make these units run quietly and with increased reliability
  • Low-carbon mild-steel sheet-metal cover for rugged factory environments
  • Easy-mount flanges for simple installation
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Filterless design for low maintenance and easy cleaning
  • Four fasteners allow simple removal of front cover for easy access
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint standard
  • Stainless steel Type 304 or 316 finishes available
  • Other colors and textures available
  • Options:

  • Special Voltage Package
  • Outdoor Package*
  • Stainless Steel Package*
  • Notes:

  • * ClimaGuard may be more appropriate. Refer to ClimaGuard Air-to-Air Outdoor chapter. Consult the factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  •  
    Catalog Number Description Watts per °F Max Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Watts per °F Max Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    XR20 4 0.6 100 - 120 VAC -20 140 20.0 7.50 3.00 12.00
    XR20 4 0.3 200 - 250 VAC -20 140 20.0 7.50 3.00 12.00
    XR29-08 8 0.6 100 - 120 VAC -20 140 29.5 10.00 3.09 21.00
    XR29-08 8 0.3 200 - 250 VAC -20 140 29.5 10.00 3.09 21.00
    XR29-18 18 1.8 100 - 120 VAC -20 140 29.66 10.24 5.92 32.00
    XR29-18 18 0.9 200 - 250 VAC -20 140 29.66 10.24 5.92 32.00
    XR47-24 24 1.8 100 - 120 VAC -20 140 47.16 10.24 5.92 51.00
    XR47-24 24 0.9 200 - 250 VAC -20 140 47.16 10.24 5.92 51.00
    XR47-35 35 1.8 100 - 120 VAC -20 140 47.16 15.24 5.92 59.00
    XR47-35 35 0.9 200 - 250 VAC -20 140 47.16 15.24 5.92 59.00
    XR60-55 55 6.6 100 - 120 VAC -20 140 59.66 15.24 5.92 86.00
    XR60-55 55 3.3 200 - 250 VAC -20 140 59.66 15.24 5.92 86.00
    XR60-84 84 6.6 100 - 120 VAC -20 140 59.66 15.24 9.92 106.00
    XR60-84 84 3.3 200 - 250 VAC -20 140 59.66 15.24 9.92 106.00