Image for HR Top-Mount Filter Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

HR Top-Mount Filter Fans

Industry Standards:

UL/cUL Listed; Type 12; File No. E482010 CE EAC
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Automotive assembly
  • Package handling equipment
  • Food and beverage process controls
  • Wind energy systems
  • Features:

  • Free airflow up to 266 CFM (452 m3/hr.) or 348 CFM (591 m3/hr.)
  • Enclosure roof mounting
  • Bolt in place to ensure a tight seal
  • Terminal block connections  
  • Finish:

  • RAL 7035 light-gray UV-resistant mild steel standard
  • RAL 9011 black UV-resistant mild steel optional
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number CFM Max Fahrenheit Min. Fahrenheit Max. Max Current (A) Voltage Height (in.) Width (in.) Depth (in.) Weight (lb.) Color
    Catalog Number CFM Max Fahrenheit Min. Fahrenheit Max. Max Current (A) Voltage Height (in.) Width (in.) Depth (in.) Weight (lb.) Color
    348 14 131 .53 230 VAC 12.66 15.81 4.99 17.20 Black
    266 14 131 .82 115 VAC 12.66 15.81 4.99 17.20 Light Gray
    266 14 131 .82 115 VAC 12.66 15.81 4.99 17.20 Black
    266 14 131 .48 230 VAC 12.66 15.81 4.99 17.20 Light Gray
    266 14 131 .48 230 VAC 12.66 15.81 4.99 17.20 Black
    348 14 131 .93 115 VAC 12.66 15.81 4.99 17.20 Light Gray
    348 14 131 .53 230 VAC 12.66 15.81 4.99 17.20 Light Gray
    - - - - - - - - - -