Image for Latch Kit for One-Door Type 12 Enclosures from nVent | Hoffman
+ / - Hover over image to Zoom

Latch Kit for One-Door Type 12 Enclosures

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Designed for field installation on most standard one-door Type 12 enclosures. These latch kits will not fit Hoffman disconnect, Concept™ or ProLine™ enclosures. Each kit includes a handle, latch, latch rods, adjustable rod guides and all hardware. The latch rods can be adjusted to maintain the proper gasket compression by relocating the pins in the rod guides. When the pin is removed, the latch rod can also be removed. These kits are available with a key locking handle, a non-locking handle or a padlocking handle. All openings through the door are gasketed to assure a complete seal. Ends of latch rods have rollers for easier door closing.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Handle Type Opens Description Finish
    Catalog Number Handle Type Opens Description Finish
    Keylock Clockwise 1-point Latch kit Brushed Chrome
    Keylock Clockwise 1-point Latch kit Black
    Keylock Counterclockwise 1-point Latch kit Brushed Chrome
    Keylock Counterclockwise 1-point Latch kit Black
    Padlock Either Clockwise or Counterclockwise 1-point Latch kit -
    Non-Locking Clockwise 1-point Latch kit Brushed Chrome
    Non-Locking Clockwise 1-point Latch kit Black
    Keylock Counterclockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. Brushed Chrome
    Keylock Counterclockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. Black
    Keylock Clockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. Brushed Chrome
    Keylock Clockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. Black
    Padlock Either Clockwise or Counterclockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. -
    Non-Locking Clockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. Brushed Chrome
    Non-Locking Clockwise 3-point Latch Kit where A is 16, 20, 24 or 30 in. Black
    Keylock Counterclockwise 3-point Latch kit where A is 36, 42 or 48 in. Brushed Chrome
    Keylock Counterclockwise 3-point Latch kit where A is 36, 42 or 48 in. Black
    Keylock Clockwise 3-point Latch kit where A is 36, 42 or 48 in. Brushed Chrome
    Keylock Clockwise 3-point Latch kit where A is 36, 42 or 48 in. Black
    Padlock Either Clockwise or Counterclockwise 3-point Latch kit where A is 36, 42 or 48 in. -
    Non-Locking Clockwise 3-point Latch kit where A is 36, 42 or 48 in. Brushed Chrome
    Non-Locking Clockwise 3-point Latch kit where A is 36, 42 or 48 in. Black
    Keylock Counterclockwise 3-point Latch kit where A is 60 or 72 in. Brushed Chrome
    Keylock Counterclockwise 3-point Latch kit where A is 60 or 72 in. Black
    Keylock Clockwise 3-point Latch kit where A is 60 or 72 in. Brushed Chrome
    Keylock Clockwise 3-point Latch kit where A is 60 or 72 in. Black
    Padlock Either Clockwise or Counterclockwise 3-point Latch kit where A is 60 or 72 in. -
    Non-Locking Clockwise 3-point Latch kit where A is 60 or 72 in. Brushed Chrome
    Non-Locking Clockwise 3-point Latch kit where A is 60 or 72 in. Black