Image for Lay-In NEMA Type 1 Hinged Cover Wireway Straight Section from nVent | Hoffman
+ / - Hover over image to Zoom

Lay-In NEMA Type 1 Hinged Cover Wireway Straight Section

Bulletin Number:

  • F40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in lengths from 12.00 in. (305 mm), with or without knockouts.

    Description:

    Available in lengths from 12.00 in. (305 mm), with or without knockouts.

    Notes:

    F1212GXX catalog numbers without "H" are not hinged. F1212GXXH catalog numbers are hinged.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Number of Knockouts .50 in.-.75 in. F in. X in. Y in. Number of Knockouts 1.00 in.-1.25 in.
    Catalog Number A in. B in. C in. Number of Knockouts .50 in.-.75 in. F in. X in. Y in. Number of Knockouts 1.00 in.-1.25 in.
    2.5 2.5 36 - - - -
    2.5 2.5 48 32 1.06 6.00 12.00
    2.5 2.5 48 - - - -
    2.5 2.5 60 40 1.06 6.00 12.00
    2.5 2.5 60 - - - -
    2.5 2.5 120 80 1.06 6.00 12.00
    2.5 2.5 120 - - - -
    4 4 12 4 1.62 3.00 6.00 -
    4 4 12 - - - -
    4 4 18 - - - -
    4 4 24 8 1.62 6.00 12.00 -
    4 4 24 - - - -
    4 4 36 12 1.62 6.00 12.00 -
    4 4 36 - - - -
    4 4 48 16 1.62 6.00 12.00 -
    4 4 48 - - - -
    4 4 60 20 1.62 6.00 12.00 -
    4 4 60 - - - -
    4 4 72 24 1.62 6.00 12.00 -
    4 4 72 - - - -
    4 4 96 - - - -
    4 4 120 40 1.62 6.00 12.00 -
    4 4 120 - - - -
    6 6 12 4 1.62 3.00 6.00 -
    6 6 12 - - - -
    6 6 18 - - - -
    6 6 24 8 1.62 6.00 12.00 -
    6 6 24 - - - -
    2.5 2.5 12 8 1.06 3.00 6.00
    2.5 2.5 12 - - - -
    2.5 2.5 24 16 1.06 6.00 12.00
    2.5 2.5 24 - - - -
    2.5 2.5 36 24 1.06 6.00 12.00
    6 6 72 - - - -
    6 6 96 - - - -
    6 6 120 40 1.62 6.00 12.00 -
    6 6 120 - - - -
    8 8 12 - - - -
    8 8 18 - - - -
    8 8 24 - - - -
    8 8 36 - - - -
    8 8 48 - - - -
    8 8 60 - - - -
    8 8 72 - - - -
    8 8 96 - - - -
    8 8 120 - - - -
    10 10 12 - - - -
    10 10 24 - - - -
    10 10 36 - - - -
    10 10 48 - - - -
    10 10 60 - - - -
    10 10 72 - - - -
    10 10 96 - - - -
    10 10 120 - - - -
    12 12 12 - - - -
    12 12 12 - - - -
    12 12 24 - - - -
    12 12 24 - - - -
    12 12 36 - - - -
    12 12 36 - - - -
    12 12 48 - - - -
    6 6 36 12 1.62 6.00 12.00 -
    6 6 36 - - - -
    6 6 48 16 1.62 6.00 12.00 -
    6 6 48 - - - -
    6 6 60 20 1.62 6.00 12.00 -
    6 6 60 - - - -
    6 6 72 24 1.62 6.00 12.00 -
    12 12 120 - - - -
    12 12 120 - - - -
    12 12 48 - - - -
    12 12 60 - - - -
    12 12 60 - - - -
    12 12 72 - - - -
    12 12 72 - - - -
    12 12 96 - - - -