Image for Hangers from nVent | Hoffman
+ / - Hover over image to Zoom

Hangers

Bulletin Number:

  • F20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in lengths of 1.00 in. (25 mm), 2.00 in. (51 mm) and 3.00 in. (76 mm).

    Description:

    Hangers are used to support a wireway run. The drop hanger is normally attached to an overhead beam or ceiling while the bracket hanger can be used for wall, floor or ceiling installations.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. R in. P in. U in. S in. T in. Description Sealing Plates Type Sealing Plates Qty.
    Catalog Number A in. B in. R in. P in. U in. S in. T in. Description Sealing Plates Type Sealing Plates Qty.
    2.5 2.5 3.62 4.62 4.38 --- --- Bracket Hanger - -
    4 4 3.62 6.12 5.88 --- --- Bracket Hanger - -
    6 6 3.62 8.25 7.88 --- --- Bracket Hanger - -
    8 8 3.62 10.25 11.25 --- --- Bracket Hanger - -
    2.5 2.5 --- --- --- 9.25 4.50 Drop Hanger None 0
    4 4 --- --- --- 11.75 6.00 Drop Hanger None 0
    6 6 --- --- --- 15.25 8.12 Drop Hanger None 0
    8 8 --- --- --- 20.56 12.12 Drop Hanger None 0