Image for Cross from nVent | Hoffman
+ / - Hover over image to Zoom

Cross

Bulletin Number:

  • F23
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This fitting is used when the covers of all three branches of the wireway run are open along the same side

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. K in. G in. Description J in.
    Catalog Number A in. B in. K in. G in. Description J in.
    2 2 6.00 Perforated 10.00
    3 3 7.00 Perforated 11.00
    4 4 9.00 Perforated 14.00
    4 6 11.00 Perforated 16.00
    6 6 11.00 Perforated 16.00
    3 3 1.06 7.00 Sloped Top 11.00
    4 4 1.42 9.00 Sloped Top 14.00
    4 6 2.16 11.00 Sloped Top 16.00
    6 6 2.16 11.00 Sloped Top 16.00
    3 3 1.06 7.00 Sloped Top Perforated 11.00
    4 4 1.42 9.00 Sloped Top Perforated 14.00
    4 6 2.16 11.00 Sloped Top Perforated 16.00
    6 6 2.16 11.00 Sloped Top Perforated 16.00
    2 2 6.00 Standard 10
    3 3 7.00 Standard 11.00
    4 4 9.00 Standard 14.00
    4 6 11.00 Standard 16.00
    6 6 11.00 Standard 16.00