Image for Barrier Kits, Bracket-Mounted from nVent | Hoffman
+ / - Hover over image to Zoom

Barrier Kits, Bracket-Mounted

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Spring steel brackets hold barriers in place by friction fit inside wireway. Order barrier and bracket separately. Recommended spacing in increments of 3 ft. (.9 m).

    Notes:

    Sealing Plates package consists of five barriers or five brackets. Each barrier is 60 inches long.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. Description
    Catalog Number W in. Description
    3.00 Bolt-on Barrier
    4.50 Bolt-on Barrier
    6.00 Bolt-on Barrier
    3.00 Compartment Barrier
    4.50 Compartment Barrier
    3.00 Two-Compartment Bracket
    4.50 Two-Compartment Bracket
    3.00 Three-Compartment Bracket
    4.50 Three-Compartment Bracket