Image for Wall-Mount Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Wall-Mount Kit

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Hinged platform for a ProLine sloped-front enclosure pivots 90 degrees from wall bracket, allowing complete access to rear of the sloped-front enclosure. The kit can be installed to pivot left or right and locks securely in position against a wall. Pivot pin is removable. Platform can support equipment weighing up to 300 lb. and includes holes to mount 600-mm wide sloped fronts in two positions. RAL 7035 textured light-gray polyester powder paint finish. Includes Top-Unit-to-Frame Joining Kit (catalog number PJSTF6) to provide a watertight and dusttight seal to the sloped front.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description
    Catalog Number A in. B in. C in. Description
    23.9 23.62 26.87999916 Steel