Image for CS480 Straight Tubing from nVent | Hoffman
+ / - Hover over image to Zoom

CS480 Straight Tubing

Bulletin Number:

  • CCR6
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Straight Tubing has an outer diameter of 48.3 mm (1.90 in.) and is made from 3.6-mm wall thickness Type 304 polished stainless steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in.
    Catalog Number L in.
    9.84
    19.69
    29.53
    39.37
    49.21
    59.06