Image for Rear-Access Body from nVent | Hoffman
+ / - Hover over image to Zoom

Rear-Access Body

Bulletin Number:

  • C3
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Enclosure body is 16 gauge steel with rear-access door. Open front is configured to install optional fixed bezel, deep-hinged window or fixed window. Rear door, furnished with foam-in-place gasket and quarter-turn latch (standard slotted insert), accepts most InLineĀ® door accessories. Ground stud furnished. Drill points on enclosure mark location for pendant or pedestal mounting.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Rear Door Opening in.
    Catalog Number A in. B in. C in. Description Rear Door Opening in.
    6.54 6.3 4.72 Rear Access Body 5.82 x 5.58
    9.84 9.84 4.72 Rear Access Body 9.13 x 9.13