Pedestals

Product List
Products (  1 - 7 of 7  )
Compare Selected compare product
Product Listing
Pedestals
Bulletin Number: P1
Material: Steel
RoHS Flag: Yes

Pedestals enable many types of enclosures and boxes to be floor mounted. Four columns and two bases are available. Columns can be mounted on either base, through the vertical column or directly to the enclosure.

Pedestal with Legs
Bulletin Number: P1
Material: Steel
RoHS Flag: Yes

Pedestal is available in two heights. Vertical tube has rigid one-piece construction. Bottom of tube is open. Four sturdy, die-cast legs bolt to vertical tube. Legs have holes for bolting pedestal to the floor.

Bolt-Down Pedestal
Bulletin Number: P1
Material: Steel
RoHS Flag: Yes
Pedestal
Bulletin Number: CC4
Material: Steel
RoHS Flag: Yes
Stainless Steel Pedestal
Bulletin Number: P1S
Material: Stainless Steel
RoHS Flag: Yes

Pedestal is 36-in. (914-mm) tall and provides optimal viewing and operating height.

Swivel
Bulletin Number: P1
Material: Aluminum
RoHS Flag: Yes

A swivel mechanism can be used to provide a machine operator a way to easily rotate an operator interface enclosure to a convenient operating position.

Swivel Tilt
Bulletin Number: P1
Material: Aluminum
RoHS Flag: Yes