Image for Machine-Top-Mount Adapter from nVent | Hoffman
+ / - Hover over image to Zoom

Machine-Top-Mount Adapter

Bulletin Number:

  • VM4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Order separately to install the Syspend VL-Motion Arm on a machine top or horizontal surface.
  • RAL 7035 light-gray polyester powder paint finish
  • Includes hardware to mount the adapter to the arm
  • Hardware for mounting to a horizontal surface is not included
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    VL-Motion Arm Machine-Top-Mount Adapter