Image for CS480 L-Shaped Tubing from nVent | Hoffman
+ / - Hover over image to Zoom

CS480 L-Shaped Tubing

Bulletin Number:

  • CCR6
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    L-Shaped Tubing has an outer diameter of 48.3 mm (1.90 in.) and is made from 3.6-mm-thick Type 304 polished stainless steel. It is used with coupling sleeves and straight tubing to provide the desired system configuration.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. L in.
    Catalog Number A in. B in. L in.
    9.84 9.84 9.84 x 9.84
    19.69 19.69 19.69 x 19.69