Image for Syspend Sanitary HMI Fixed Base Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Syspend Sanitary HMI Fixed Base Bracket

Bulletin Number:

  • VM9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Includes Syspend-LOK Wrench Head for attaching base bracket to tubes (strap wrench or spanner wrench that opens to 80 mm or greater can also be used)
  • Surface mounting hardware not included
  • Type 304 polished stainless steel
  • Does not provide rotation
  • Includes 4 set screws that provide means of leveling the entire suspension system
  • Optional bracket cover available to hide all exposed mounting hardware
  • Syspend-LOK™ attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection
  • Provides means of attaching tube to a wall, floor or machine
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Fixed Base Bracket