Image for DIN Lock Inserts (for DIN Profile Handle Only) from nVent | Hoffman
+ / - Hover over image to Zoom

DIN Lock Inserts (for DIN Profile Handle Only)

Bulletin Number:

  • P20
  • DPY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    The DIN profile keylock provides keylocking security for the Flush Swing Handle with DIN provision. Includes profile lock and two keys. Order one profile lock for each handle. DIN Lock Kit for ProLine DataCom doors includes two locks keyed alike with one of 100 different key codes and two keys (master key available). All DIN Lock Inserts are zinc die-cast.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Double-bit 3-mm insert profile cylinder
    Slotted insert profile cylinder
    7-mm triangle insert profile cylinder
    7-mm square insert profile cylinder
    8-mm triangle insert profile cylinder
    DIN keylock, 2 keys included, key code 333
    DIN Lock Kit for ProLine DataCom doors