Image for Caster Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Caster Kit

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A set of four casters (two locking, two non-locking) that mount directly to the bottom of a ProLine frame, 100 mm Solid Base. (Do not use on plinth bases.) Casters elevate the enclosure 110 mm when installed. Caster frames are plated steel with ball-bearing pivots. Caster wheels are made of a black polyamide material. Kit includes M12 mounting hardware. A set of four casters supports a maximum load of 450 kg.

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Set of 4 Casters