Image for 19-in. Rack Angles from nVent | Hoffman
+ / - Hover over image to Zoom

19-in. Rack Angles

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Square-Hole Rack Angles are 2,0 mm plated steel designed to accept metric or English cage nuts. 19-in. Rack Angles are fixed directly into a 600 mm wide enclosure frame. To mount 19-in. Rack Angles in 800 mm wide frames, use frame reducing brackets.

    Description:

    19-in. U-Shaped Rack Angles are available in square-hole and tapped-hole designs. Tapped Rack Angles are 12 gauge plated steel with 10-32 tapped holes. Square-Hole Rack Angles are 14 gauge plated steel designed to accept metric or English cage nuts. 19-in. Rack Angles are fixed directly into a 600-mm wide enclosure frame. To mount 19-in. Rack Angles in 700- or 800-mm wide frames, use frame reducing brackets.

    Notes:

    Vertical holes spaced in 1.75-in. (44.5-mm) increments.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units H in. Hole Fits Frame
    Catalog Number Rack Units H in. Hole Fits Frame
    13 22.77 Square 700 mm
    13 22.77 Tapped 700 mm
    16 28.02 Square 800 mm
    16 28.02 Tapped 800 mm
    29 50.77 Square 1400 mm
    29 50.77 Tapped 1400 mm
    33 57.77 Square 1600 mm
    33 57.77 Tapped 1600 mm
    38 66.52 Square 1800 mm
    38 66.52 Tapped 1800 mm
    42 73.52 Square 2000 mm
    42 73.52 Tapped 2000 mm
    47 82.27 Square 2200 mm
    47 82.27 Tapped 2200 mm