Image for ProLine 0-mm Solid Base from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine 0-mm Solid Base

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The 0-mm bases are finished with RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC bases are finished with paint over plated surfaces. Bases are made of 16-gauge steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Frame B x C W in. D in. Qty. Component
    Catalog Number A in. B in. Fits Frame B x C W in. D in. Qty. Component
    15.75 19.69 400 x 500 13.90 17.83 - -
    15.75 23.62 400 x 600 13.90 23.31 - -
    23.62 15.75 600 x 400 23.31 13.90 - -
    23.62 15.75 600 x 400 23.31 13.90 - -
    23.62 19.69 600 x 500 23.31 17.83 - -
    23.62 23.62 600 x 600 23.31 21.77 - -
    23.62 23.62 600 x 600 23.31 21.77 - -
    23.62 23.62 600 x 600 23.31 21.77 1 Solid base (100 mm), stainless steel
    23.62 31.5 600 x 800 23.31 29.65 - -
    23.62 31.5 600 x 800 23.31 29.65 - -
    23.62 31.5 600 x 800 23.31 29.65 - -
    27.56 23.62 700 x 600 27.24 21.77 - -
    27.56 23.62 700 x 600 27.24 21.77 - -
    27.56 31.5 700 x 800 27.24 29.65 - -
    27.56 31.5 700 x 800 27.24 29.65 - -
    27.56 35.43 700 x 900 27.24 33.58 - -
    27.56 35.43 700 x 900 27.24 33.58 - -
    31.5 15.75 800 x 400 31.18 13.90 - -
    31.5 15.75 800 x 400 31.18 13.90 - -
    31.5 19.69 800 x 500 31.18 17.83 - -
    31.5 19.69 800 x 500 31.18 17.83 - -
    31.5 23.62 800 x 600 31.18 21.77 - -
    23.62 31.5 800 x 600 31.18 21.77 - -
    23.62 31.5 800 x 600 31.18 21.77 - -
    31.5 31.5 800 x 800 31.18 29.65 - -
    31.5 31.5 800 x 800 31.18 29.65 - -
    31.5 31.5 800 x 800 31.18 29.65 - -
    31.5 35.43 800 x 900 31.18 33.58 - -
    39.37 19.69 1000 x 500 39.06 17.83 - -
    39.37 19.69 1000 x 500 39.06 17.83 - -
    39.37 23.62 1000 x 600 39.06 21.77 - -
    39.37 23.62 1000 x 600 39.06 21.77 - -
    39.37 23.62 1000 x 600 39.06 21.77 - -
    39.37 31.5 1000 x 800 39.06 29.65 - -
    39.37 31.5 1000 x 800 39.06 29.65 - -
    47.24 15.75 1200 x 400 46.93 13.90 - -
    47.24 19.69 1200 x 500 46.93 17.83 - -
    47.24 23.62 1200 x 600 46.93 21.77 - -
    47.24 23.62 1200 x 600 46.93 21.77 - -
    47.24 31.5 1200 x 800 46.93 29.65 - -
    62.99 19.69 1600 x 500 62.68 17.83 - -
    62.99 23.62 1600 x 600 62.68 21.77 - -
    62.99 31.5 1600 x 800 62.68 29.65 - -