Image for Vented Double Door from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Vented Double Door

Bulletin Number:

  • ARCT
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

  • Double door with 3-point latch that includes padlock feature
  • Lift-off hinges for removable doors
  • Ventilating louvers with insect barrier
  • Welded 1.625 x 1.625 in. mounting channel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Construction
    Catalog Number A in. B in. C in. Construction
    20 30 12 Galvanized; spot-welded
    36 42 14 Aluminum; riveted
    42 36 14 Aluminum; riveted