Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select a Finish
Finish Type
<None Selected>
A1: One Color Interior and Exterior
A9: Gray ANSI #61 Smooth Semi-Gloss Interior and Exterior
A12: RAL 7035 Light Gray Rough Semi-Gloss Interior and Exterior
A93: Custom Finish (Specify in Additional Options)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Tapped Holes
Drawing(s) required.
Tapped Holes - Enclosure Body
Tapped Holes - Enclosure Door / Cover
Tapped Holes - Panel
Enter Quantities or Footage for the Enclosure
Drawing(s) required.
Studs / Nuts - Inside Enclosure Body
Large Mounting Struts - Enclosure
Small Mounting Struts - Enclosure
Enter Quantities for the Door
Drawing(s) required.
Studs / Nuts - Inside Enclosure Door / Cover
Enter Quantities or Footage for the Panel
Drawing(s) required.
Studs / Nuts - Panel
Large Mounting Struts - Panel
Small Mounting Struts - Panel
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Mounting Options
Wall Mounting
<None Selected>
Add Mounting Holes
CMFKSS: SS Mounting Foot Kit Installed, Top and Bottom
CMFKSS: SS Mounting Foot Kit Installed, Top Only
CMTGFT: Mounting Foot Kit Installed, Top and Bottom
CMTGFT: Mounting Foot Kit Installed, Top Only
HSSOK2SS: Stand-Off (2 inch), IP69K
HSSOK4SS: Stand-Off (4 inch), IP69K
LMFKSS - Mounting Bracket Kit (Set of 4)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Thermal Specifications
Drawing(s) required for customer specified locations. May void or change UL/CSA Type ratings.
Select Air Conditioner Cutouts
If air conditioner cutouts are selected, order the air conditioner(s) as a separate line item. Air conditioners are not installed on the enclosure.
Air Conditioner Cutout #1
<None Selected>
Provisions for ProAir CR23 Air Conditioner
Provisions for ProAir CR29 Air Conditioner
Provisions for ProAir CR43 Air Conditioner
Provisions for Genesis M28 Air Conditioner
Provisions for T-Series T15 Air Conditioner
Provisions for T-Series T20 Air Conditioner
Provisions for T-Series T29 Air Conditioner
Provisions for T-Series T43 Air Conditioner
Provisions for T-Series T50 Air Conditioner
Provisions for T-Series T53 Air Conditioner
Provisions for T-Series T62 Air Conditioner
Provisions for T-Series T70-36 Air Conditioner
Provisions for T-Series T70-60 Air Conditioner
Provisions for SpectraCool G28 115V/230V Air Conditioner
Provisions for SpectraCool G28 460V 3Ph Air Conditioner
Provisions for SpectraCool G52 115V/230V Air Conditioner
Provisions for SpectraCool G52 460V 3Ph Air Conditioner
Provisions for SpectraCool N16 800 BTU Air Conditioner
Provisions for SpectraCool N17 1000/1800 BTU Air Conditioner
Provisions for SpectraCool N21 2000 BTU Air Conditioner
Provisions for SpectraCool N28 4000 BTU Air Conditioner
Provisions for SpectraCool N36 6000/8000 BTU Air Conditioner
Provisions for SpectraCool N43 11000 BTU Air Conditioner
Provisions for SpectraCool Slim Fit S06 300W Air Conditioner
Provisions for SpectraCool Slim Fit S06 500W Air Conditioner
Provisions for SpectraCool Slim Fit S10 1000/1500W Air Conditioner
Provisions for SpectraCool Slim Fit S16 2000/2500W Air Conditioner
Provisions for SpectraCool Slim Fit S16 4000W Air Conditioner
Select Fans and Optional Shrouds
Fan #1
<None Selected>
Blower Package (UL 1) - ADB275
4" 21 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF0424413
4" 21 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF0424414
4" 21 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF0448413
4" 21 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF0448414
4" 21 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF0416413
4" 21 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF0416414
4" 21 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF0426413
4" 21 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF0426414
5" 35 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF0524413
5" 35 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF0524414
5" 12 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF0524513
5" 12 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF0524514
5" 35 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF0548413
5" 35 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF0548414
5" 12 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF0548513
5" 12 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF0548514
5" 35 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF0516413
5" 35 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF0516414
5" 12 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF0516513
5" 12 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF0516514
5" 35 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF0526413
5" 35 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF0526414
5" 12 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF0526513
5" 12 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF0526514
9" 70 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF0924413
9" 70 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF0924414
9" 33 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF0924513
9" 33 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF0924514
9" 70 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF0948413
9" 70 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF0948414
9" 33 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF0948513
9" 33 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF0948514
9" 70 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF0916413
9" 70 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF0916414
9" 33 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF0916513
9" 33 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF0916514
9" 70 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF0926413
9" 70 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF0926414
9" 33 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF0926513
9" 33 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF0926514
10" 159 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF1024413
10" 159 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF1024414
10" 103 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF1024513
10" 103 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF1024514
10" 159 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF1048413
10" 159 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF1048414
10" 103 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF1048513
10" 103 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF1048514
10" 159 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF1016413
10" 159 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF1016414
10" 103 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF1016513
10" 103 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF1016514
10" 159 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF1026413
10" 159 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF1026414
10" 103 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF1026513
10" 103 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF1026514
13" 395 CFM Filter Fan 24V - RAL 9011 Black (Type 12 Only) - HF1324413
13" 395 CFM Filter Fan 24V - RAL 7035 Gray (Type 12 Only) - HF1324414
13" 395 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF1348413
13" 395 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF1348414
13" 484 CFM Filter Fan 24V - RAL 9011 Black (Type 12 Only) - HF1324423
13" 484 CFM Filter Fan 24V - RAL 7035 Gray (Type 12 Only) - HF1324424
13" 149 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF1324513
13" 149 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF1324514
13" 149 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF1348513
13" 149 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF1348514
13" 197 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF1324523
13" 197 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF1324524
13" 395 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316413
13" 395 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316414
13" 484 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316423
13" 484 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316424
13" 149 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF1316513
13" 149 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF1316514
13" 197 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF1316523
13" 197 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF1316524
13" 395 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326413
13" 395 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326414
13" 484 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326423
13" 484 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326424
13" 149 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF1326513
13" 149 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF1326514
13" 197 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF1326523
13" 197 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF1326524
13" Rvrs 395 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316413R
13" Rvrs 395 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316414R
13" Rvrs 484 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316423R
13" Rvrs 484 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316424R
13" Rvrs 395 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326413R
13" Rvrs 395 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326414R
13" Rvrs 484 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326423R
13" Rvrs 484 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326424R
4" Fan Kit (UL 1) - TFP41
4" Fan Kit w/EMC Upgrade Kit (UL 1) - TFP41, T4EMC
4" Fan Kit Stainless (UL 1) - TFP41SS
4" Fan Kit (UL 12) - TFP41UL12
4" Fan Kit - 230V (UL 1) - TFP42
4" Fan Kit - 230V w/EMC Upgrade Kit (UL 1) - TFP42, T4EMC
4" Fan Kit Stainless - 230 Volt (UL 1) - TFP42SS
4" Fan Kit - 230V (UL 12) - TFP42UL12
6" Fan Kit (UL 1) - TFP61
6" Fan Kit w/EMC Upgrade Kit (UL 1) - TFP61, T6EMC
6" Fan Kit Stainless (UL 1) - TFP61SS
6" Fan Kit (UL 12) - TFP61UL12
6" Fan Kit - 230V (UL 1) - TFP62
6" Fan Kit - 230V w/EMC Upgrade Kit (UL 1) - TFP62, T6EMC
6" Fan Kit Stainless - 230 Volt (UL 1) - TFP62SS
6" Fan Kit - 230V (UL 12) - TFP62UL12
10" Fan Kit (UL 1) - TFP101
10" Fan Kit w/EMC Upgrade Kit (UL 1) - TFP101, T10EMC
10" Fan Kit Stainless (UL 1) - TFP101SS
10" Fan Kit (UL 12) - TFP101UL12
10" Fan Kit - 230V (UL 1) - TFP102
10" Fan Kit - 230V w/EMC Upgrade Kit (UL 1) - TFP102, T10EMC
10" Fan Kit Stainless - 230 Volt (UL 1) - TFP102SS
10" Fan Kit - 230V (UL 12) - TFP102UL12
Select Grilles and Optional Shrouds
Grille #1
<None Selected>
Blower Package Grille Kit (UL 1) - AEXGR275
4" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG0400403
4" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG0400404
5" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG0500403
5" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG0500404
5" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG0500503
5" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG0500504
9" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG0900403
9" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG0900404
9" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG0900503
9" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG0900504
10" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG1000403
10" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG1000404
10" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG1000503
10" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG1000504
13" Exhaust Grille Kit - RAL 9011 Black (Type 12 Only) - HG1300403
13" Exhaust Grille Kit - RAL 7035 Gray (Type 12 Only) - HG1300404
13" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG1300503
13" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG1300504
4" Grille Kit (UL 1) - TEP4
4" Grille Kit w/EMC Upgrade Kit (UL 1) - TEP4, T4EMC
4" Grille Kit SS (UL1) - TEP4SS
4" Grille Kit (UL 12) - TEP4UL12
6" Grille Kit (UL 1) - TEP6
6" Grille Kit w/EMC Upgrade Kit (UL 1) - TEP, T6EMC
6" Grille Kit SS (UL1) - TEP6SS
6" Grille Kit (UL 12) - TEP6UL12
10" Grille Kit (UL 1) - TEP10
10" Grille Kit w/EMC Upgrade Kit (UL 1) - TEP10, T10EMC
10" Grille Kit SS (UL1) - TEP10SS
10" Grille Kit (UL 12) - TEP10UL12
Select Louvers and Optional Shrouds
Louver #1
<None Selected>
Louver Plate Kit (UL 1) - AVK33SS6
Louver Plate Kit (UL 1) - AVK34SS6
Louver Plate Kit (UL 1) - AVK43SS6
Louver Plate Kit (UL 1) - AVK44SS6
Louver Plate Kit (UL 1) - AVK64SS6
Louver Plate Kit (UL 1) - AVK66SS6
Louver Plate Kit (UL 1) - AVK812SS6
Louver Plate Kit (UL 1) - AVK84SS6
Louver Plate Kit (UL 1) - AVK86SS6
Louver Plate Kit (UL 1) - AVK88SS6
Louver Plate Kit, SS w/ Filter (UL 1) - AVK33SS6, AFLT33
Louver Plate Kit, SS w/ Filter (UL 1) - AVK34SS6, AFLT34
Louver Plate Kit, SS w/ Filter (UL 1) - AVK43SS6, AFLT43
Louver Plate Kit, SS w/ Filter (UL 1) - AVK44SS6, AFLT44
Louver Plate Kit, SS w/ Filter (UL 1) - AVK64SS6, AFLT64
Louver Plate Kit, SS w/ Filter (UL 1) - AVK66SS6, AFLT66
Louver Plate Kit, SS w/ Filter (UL 1) - AVK812SS6, AFLT812
Louver Plate Kit, SS w/ Filter (UL 1) - AVK84SS6, AFLT84
Louver Plate Kit, SS w/ Filter (UL 1) - AVK86SS6, AFLT86
Louver Plate Kit, SS w/ Filter (UL 1) - AVK88SS6, AFLT88
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select General Accessories
Breather Drain
<None Selected>
EXDBDM20SS6: Ex d M20 316SS Breather Drain
EXDBDM25SS6: Ex d M25 316SS Breather Drain
EXEBDM20SS6: Ex e M20 316SS Breather Drain
EXEBDM25SS6: Ex e M25 316SS Breather Drain
Electrical Interlock
<None Selected>
AEK115: 115V
AEK230: 230V
AEK460: 460V
Vent Drain
<None Selected>
AVDR4NM: H2Omit Non-Metallic
AVDR4SS4: H2Omit Stainless Steel
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Accessories to be Shipped Loose
Loose Accessory #1
<None Selected>
AVDR4NM: H2Omit Non-Metallic Vent Drain
AVDR4SS4: H2Omit Stainless Steel Vent Drain
CMFKSS: SS Mounting Foot Kit
CMTGFT: Mounting Foot Kit
HSDH4836GSK: Replacement FDA-Grade Silicone Gasket
HSDH4236GSK: Replacement FDA-Grade Silicone Gasket
HSDH3630GSK: Replacement FDA-Grade Silicone Gasket
HSDH3024GSK: Replacement FDA-Grade Silicone Gasket
HSDH2424GSK: Replacement FDA-Grade Silicone Gasket
HSDH2420GSK: Replacement FDA-Grade Silicone Gasket
HSDH2020GSK: Replacement FDA-Grade Silicone Gasket
HSDH2016GSK: Replacement FDA-Grade Silicone Gasket
HSDH1616GSK: Replacement FDA-Grade Silicone Gasket
LMFKSS - Mounting Bracket Kit (Set of 4)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory. (i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Item Information
Service Type
Lead Time
DYS
18 - 23 Business Days
Selection Summary
Color Legend
Express
DYS
Custom
Connect With Us