Free-Stand, Single or Dual Access, Type 12

Catalog Number: A603624FS
null

Required Field

* Must Make At Least One Selection Indicating the Customer's Requirements
Selecting a Type rating does not assure that the enclosure qualifies for that rating.
UL/CSA labels will be provided on all enclosures unless the enclosure integrity is violated by any of the modifications/options.
If selecting a NEMA Type rating only, the product label will not include a UL/CSA mark.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Enter Dimensions (Within Min and Max)
Sizes are available within mininimum and maximum dimensions only.
60.06 60.06
24.06 36.06
18.06 24.06
  Set Values to Defaults
Enter Manufacturing Instructions If No Drawing Available (Optional)
At least one dimension must be changed for the Manufacturing Instructions to be displayed
in this section.
null
Select a Finish
If a standard white interior is NOT required, change to a catalog number that ends in "G".
Select Masking for Holes and Components
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Internal components will be located at Hoffman's discretion unless a location is selected,
a drawing is provided or manufacturing instructions are specified.
Select Installed Back Panel(s) and Accessories
For panels shipped ahead, order the panel as a separate line item.
Select Installed Side Panel(s)
Free Stand style side mount panels are available in 14" and 20" widths. Unless specified on a drawing
or in manufacturing instructions the wider of the two sizes will be installed based on the
depth of the enclosure and/or any other panels and accessories selected.
Select Installed Door Panel(s)
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Holes and Cutouts
For Express, no countersinks or knockouts.
Drawing(s) required.
Select Additional Holes and Cutouts
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Tapped Holes
Drawing(s) required.
 
Range: 0 - 1000
Enter Quantities or Footage for the Enclosure
Drawing(s) required.
 
Range: 0 - 1000
 
Range: 0 - 100
 
Range: 0 - 100
Enter Quantities or Footage for the Panel
Drawing(s) required.
Select Grounding Provisions
Attach drawing or clarify in Manufacturing Instructions if location must be specified.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Floor Mounting
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Gasket Options
Select Door Modifications / Options
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Structural Modifications / Options
Select to Convert Rating
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Thermal Specifications
Drawing(s) required for customer specified locations.
May void or change UL/CSA Type ratings.
Select Air Conditioner Cutouts
If air conditioner cutouts are selected, order the air conditioner(s) as a separate line item.
Air conditioners are not installed on the enclosure.
  
Select Fans and Optional Shrouds
  
Select Grilles and Optional Shrouds
  
Select Louvers and Optional Shrouds
  
Select Shrouds Only
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Window Specifications
Drawing(s) required.
The maximum size window which will fit in the doors can be determined by the following formula:
Enclosure height minus 15.062" and enclosure width minus 10.062"
Select Frame Style Window(s)
For custom size EXWK hazardous windows, the minimum viewing area is 5" x 3"
and the maximum viewing area is 29" x 19".
Select Concept Style Window(s)
Select IR Window(s)
Select Instrumentation Style Window(s)
The mimumum size window available is 4" x 4".
Enclosures with instrumentation windows over 48" x 24" will not be UL labeled.
Expansion and contraction due to extreme temperature changes during shipment
or use may result in larger instrumentation windows becoming loose or dislodged from the door.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select General Accessories
Select Folding Shelves
Drawing(s) required.
If more than two doors, Door #1 is the far right door when facing the enclosure.
Select Gland Plates
Gland Plates may void UL/CSA Type ratings.
Drawing(s) required.
Select Keyboard Boxes
Drawing(s) required.
Select Lighting Options
Select InterSafe Port, then Mounting Surface
Drawing(s) required.
May impact lead time.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory.
(i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Add Item to Project List Add item to project list Cancel and Back
Item Information
A603624FS         Clear All Selections
Modification Services
Finish Chart
Express 10 Business Days
Selection Summary
Express                     DYS                     Custom
 
PDF
Add Item to Project List Add item to project list Cancel and Back