Image for Horizontal-Mount, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Horizontal-Mount, Type 3R

Bulletin Number:

  • A90RH
  • Material:

  • Steel
  • Industry Standards:

    Maintains Type 3R rating when mounted horizontally. Maintains Type 1 rating when mounted vertically. UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use this enclosure as a wiring, junction or pull box for outside horizontal mounting applications such as rooftops or pads. Vertical structure for mounting is not required.

    Applications:

    Use this enclosure as a wiring, junction or pull box for outside horizontal mounting applications such as rooftops or pads. Vertical structure for mounting is not required.

    Features:

  • The screw cover is the drip shield providing 3/4-in. overhang on each side for outdoor protection
  • No gasketing
  • Screw locations on cover are embossed
  • Enclosure body flange is formed outward
  • Mounting holes on back for direct mounting through the back to strut or mounting surface; vertical structure for mounting not required
  • Optional mounting brackets (included) provide a 1-in. clearance off surface for protection against pooling water
  • Specifications:

    16 gauge galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces.

    Accessories:

    Touch-Up Paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. L in. G in. H in. W in.
    Catalog Number A in. B in. C in. L in. G in. H in. W in.
    8 8 4 9.83 5.50 5.50 8.83
    10 10 4 11.83 5.50 7.50 10.38
    12 12 6 13.83 5.50 9.50 12.38
    24 20 6 25.83 21.50 17.50 20.38