Close
- Home>
- Products>
- All Enclosures>
- General Purpose Single-Door Free-Stand with Quarter-Turn Latches, Type 4X

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616780601",
"Attributes" : { }
}]
Bulletin Number:

Industry Standards:
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | C in. | T in. | Panel | Conductive Panel | Panel Size D x E in. |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | T in. | Panel | Conductive Panel | Panel Size D x E in. |
---|---|---|---|---|---|---|---|---|
A72HS2418SSLPQT | Yes | 72.06 | 24.06 | 18.06 | 14 ga. | A72P24F1 | A72P24F1G | 60.00 x 20.00 |
A72HS3024SSLPQT | Yes | 72.06 | 30.06 | 24.06 | 14 ga. | A72P30F1 | A72P30F1G | 60.00 x 26.00 |
A72HS3624SSLPQT | Yes | 72.06 | 36.06 | 24.06 | 12 ga. | A72P36F1 | A72P36F1G | 60.00 x 32.00 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
This single-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.
Applications:
This single-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.Specifications:
Finish:
Stainless steel enclosures are unpainted. External surfaces of front, sides, top and bottom have a #4 finish. Interior welds are not finished. Optional mild steel back panels are painted white. Optional conductive back panels are available.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Express Modifications | A in. | B in. | C in. | T in. | Panel | Conductive Panel | Panel Size D x E in. |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | T in. | Panel | Conductive Panel | Panel Size D x E in. |
---|---|---|---|---|---|---|---|---|
A72HS2418SSLPQT | Yes | 72.06 | 24.06 | 18.06 | 14 ga. | A72P24F1 | A72P24F1G | 60.00 x 20.00 |
A72HS3024SSLPQT | Yes | 72.06 | 30.06 | 24.06 | 14 ga. | A72P30F1 | A72P30F1G | 60.00 x 26.00 |
A72HS3624SSLPQT | Yes | 72.06 | 36.06 | 24.06 | 12 ga. | A72P36F1 | A72P36F1G | 60.00 x 32.00 |
Connect With Us