Image for EMC Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

EMC Frames

Bulletin Number:

  • P20EM
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

    ProLine offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Plated finish
  • All plated accessories electrically bonded to frame
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Nominal Frame Size A x B x C Maximum Subpanel Size in. Maximum Rack Mounting Space
    Catalog Number A in. B in. C in. Nominal Frame Size A x B x C Maximum Subpanel Size in. Maximum Rack Mounting Space
    27.56 31.5 23.62 700 x 800 x 600 23.03 x 20.87 13U
    55.12 23.62 23.62 1400 x 600 x 600 50.59 x 20.87 28U
    55.12 31.5 19.69 1400 x 800 x 500 50.59 x 20.87 28U
    55.12 31.5 31.5 1400 x 800 x 800 50.59 x 20.87 28U
    62.99 23.62 15.75 1600 x 600 x 400 58.46 x 20.87 28U
    62.99 23.62 31.5 1600 x 600 x 800 58.46 x 20.87 33U
    70.87 23.62 23.62 1800 x 600 x 600 66.34 x 20.87 33U
    70.87 23.62 31.5 1800 x 600 x 800 66.34 x 20.87 38U
    70.87 31.5 15.75 1800 x 800 x 400 66.34 x 28.74 38U
    70.87 31.5 19.69 1800 x 800 x 500 66.34 x 28.74 38U
    70.87 31.5 23.62 1800 x 800 x 600 66.34 x 28.74 38U
    70.87 31.5 31.5 1800 x 800 x 800 66.34 x 28.74 38U
    70.87 39.37 19.69 1800 x 1000 x 500 66.34 x 36.61 38U
    70.87 39.37 23.62 1800 x 1000 x 600 66.34 x 36.61 38U
    78.74 23.62 19.69 2000 x 600 x 500 74.21 x 20.87 42U
    78.74 23.62 23.62 2000 x 600 x 600 74.21 x 20.87 42U
    78.74 23.62 31.5 2000 x 600 x 800 74.21 x 20.87 42U
    78.74 27.56 31.5 2000 x 700 x 800 74.21 x 24.80 42U
    78.74 31.5 15.75 2000 x 800 x 400 74.21 x 28.74 42U
    78.74 31.5 19.69 2000 x 800 x 500 74.21 x 28.74 42U
    - - - 2000 x 800 x 600 74.21 x 28.74 42U
    78.74 31.5 31.5 2000 x 800 x 800 74.21 x 28.74 42U
    78.74 31.5 35.43 2000 x 800 x 900 74.21 x 28.74 42U
    78.74 39.37 19.69 2000 x 1000 x 500 74.21 x 36.61 42U
    78.74 39.37 23.62 2000 x 1000 x 600 74.21 x 36.61 42U
    78.74 39.37 31.5 2000 x 1000 x 800 74.21 x 36.61 42U
    86.61 23.62 23.62 2200 x 600 x 600 82.09 x 20.87 47U
    86.61 27.56 31.5 2200 x 700 x 800 82.09 x 24.80 47U
    86.61 27.56 35.43 2200 x 700 x 900 82.09 x 24.80 47U
    86.61 31.5 31.5 2200 x 800 x 800 82.09 x 28.74 47U
    86.61 39.37 19.69 2200 x 1000 x 500 82.09 x 36.61 47U
    77.95 31.46 23.15 2000 x 800 x 600 74.21 x 28.74 42U