Image for ComLine Vertical Mount Cabinet from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ComLine Vertical Mount Cabinet

Bulletin Number:

  • DCOM
  • DCOMY
  • Material:

  • Aluminum
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19-in. spacing for rack equipment Cabinet is RoHS compliant NEBS™ is a trademark of Telcordia
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    RAL 7035 light-textured, low-gloss polyester powder paint over pretreated surfaces. Custom finishes available; please contact your local Hoffman sales office.

    Application:

    ComLine Vertical-Mount Cabinet is ideal for telecommunications industry applications. The unique vertical orientation of the 19-in. rack equipment makes this cabinet especially suitable for pole-mount applications. The narrow cabinet width also makes it very wind resistant. Vertical-Mount Cabinet is ideal for telecommunications industry applications. The unique vertical orientation of the 19-in. rack equipment makes this cabinet especially suitable for pole-mount applications. The narrow cabinet width also makes it very wind resistant. For ordering information, e-mail: osp@hoffmanonline.com

    Features:

  • Vertically oriented 19-in. equipment mounting creates a compact, wind-resistant cabinet
  • Integral solar shield reduces solar heat load
  • Right-side, solid gland plate can be removed and modified as needed
  • 6 RU Rack has square hole spacing per EIA universal standards; order cage nuts separately
  • Quarter-turn, multi-point, vault-style latching system increases protection and security
  • 160-degree door opening with quick-release, retained hinge pins
  • Body and door ground studs for bonding and grounding
  • Foam-in-place seamless gasket for superior protection against dust and liquid ingress
  • Back is prepared with mounting provisions for standard panels
  • Mounts to poles or walls
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Use With Rack Units Vertical
    Catalog Number A in. B in. C in. Use With Rack Units Vertical
    23.23 12.68 0.35 Solid -
    23.23 12.68 0.35 XR20 Heat Exchanger -
    23.23 12.68 0.35 T15 AC Unit -
    23.23 12.68 0.35 T20 AC Unit -
    23.62 13.78 14.76 - 5