Image for AccessPlus Double-Hinged, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

AccessPlus Double-Hinged, Type 1

Catalog Number:  EWMS482436
Back To Product

Bulletin Number:

  • DWDH1
  • Material:

  • Steel
  • Model Code:

  • 28608
  • Ship Wt. Std. Pkg. (lbs):

  • 217.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 2416; Type 1; File No. E230874 cUL Listed per CSA C22.2 No. 182.4; File No. E230874 EIA 310-D NEMA/EEMAC Type 1 EIC 60529 IP20 Per BICSI TDMM Tenth edition, Chapter 7, Telecommunication Enclosures (TE)
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Finish:

    Pretreated steel coated with RAL 9005 black light-textured, low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service.

    Application:

    AccessPlus Cabinets provide security, equipment access, cooling and support for network and other 19-in. rack-mount equipment. The cabinet has three components: front door, center section and wall section.

    Specifications:

  • Front Door (window or solid steel):
  • Composite frame (injection molded top and bottom with extruded composite sides)
  • 140-degree opening door
  • Field-reversible (left or right) hinge
  • Quarter-turn key lock, two keys included
  • Window door is scratch-resistant 1/4-in. tinted safety glass
  • Solid door has 16 gauge steel insert with matching black finish
  • Center Section:
  • Welded 14 gauge steel
  • Solid top of center sections provides protection against falling debris
  • Ventilated sides (to which fans can be added)
  • Self-latching closure connects center section to wall section
  • Self-alignment ramp supports center section to wall section
  • Heavy duty center-to-rear section hinge with quick-release self-retained hinge pin eases wall installation
  • Rack-Mounting Angles:
  • 12 gauge, plated steel
  • EIA universal spaced 19-in. rack-mounting holes
  • RU marked from bottom to top
  • Tapped 10-32 holes, 20 mounting screws included
  • Rear Wall Section:
  • Welded 14 gauge steel
  • Radius corners; no sharp edges
  • Available with knockouts or gland plates
  • Raised pads for accessory mounting
  • Cable tie-down points for cable management
  • Keyhole mounting holes allow wall section to be mounted over fasteners and eases installation
  • Three cable-entry grommets
  • Features:

  • Double-hinged for easy equipment access; center section provides 19-in. rack mounting per EIA universal spacing and is accessed through the front door or swing the center section away from the wall section for rear access
  • Vented sides provide cross flow ventilation to improve heat dissipation
  • Round corners; no sharp edges
  • Self-grounding, plated steel rack angles fully adjustable within center section
  • Wall section provides cable entry and cable management with knockouts or gland plates
  • Gland plate model provides easy retrofit and fast installation and allows for pre-terminated cables or pre-wired patch panels; no need to re-terminate and test
  • Self-locking center-to-wall section latches in two locations
  • Front access to all latches (no exposed side latches); cabinet can be installed tightly in corners
  • A full line of accessories is available
  • Front door has either a solid steel or hardened, tinted safety-glass window door for superior scratch resistance
  • Center section easily removed from rear section; tool-less one-person installation possible
  • Vertical cable manager included in 28-in.-wide models
  • Notes:

  • B dimension does not include wall-to-center section hinge.
  • Cabinets were tested to 2X the listed load capacities without failure. Contact Hoffman if other loading specifications are required.
  • AccessPlus Double-Hinged, Type 1
    Catalog Number
    EWMS482436
    A in. 48
    B in. 24.41
    C in. 37.5
    Rack Units 26
    Additional Rack Angles (S=Square Hole T=Tapped Hole) EWMR48T or EWMR48S
    Load Rating 350 lbs.

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Rack Angles EWMR48T Add Item to Project List add item to project list
    Thmbnail Image Rack Angles EWMR48S Add Item to Project List add item to project list
    Thmbnail Image Screw Packages AS1032 Add Item to Project List add item to project list
    Thmbnail Image Cage Nut Package P1032CN Add Item to Project List add item to project list
    Thmbnail Image Pole-Mount Kit CPMK24 Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Steel Shelf EMS1922 Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Steel Shelf EMSV1922 Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Steel Shelf EMS1918 Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Steel Shelf EMSV1918 Add Item to Project List add item to project list
    Thmbnail Image Single-Sided Shelf ESH1917 Add Item to Project List add item to project list
    Thmbnail Image Single-Sided Shelf ESH1915 Add Item to Project List add item to project list
    Thmbnail Image Single-Sided Shelf ESH1915V Add Item to Project List add item to project list
    Thmbnail Image Handle Options DL36 Add Item to Project List add item to project list
    Thmbnail Image Keylocking Quarter-Turn Wing Knob PTWK Add Item to Project List add item to project list
    Thmbnail Image Handle Options ELHP Add Item to Project List add item to project list
    Thmbnail Image Handle Options EPL4 Add Item to Project List add item to project list
    Thmbnail Image Locking Utility Cabinets, Type 1 PTLCMB3B Add Item to Project List add item to project list
    Thmbnail Image Side Cover Lock DKL2233 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Composite Mounting Foot Kit CMTGFT Add Item to Project List add item to project list