Image for 3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R

Catalog Number:  A1200NECT
Back To Product

Bulletin Number:

  • ARCT
  • Material:

  • Steel
  • Model Code:

  • 14924
  • Ship Wt. Std. Pkg. (lbs):

  • 267.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 414 Listed; Type 3R; File No. E240312 UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP 32
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Used in indoor or outdoor applications, these cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.

    Description:

  • <I>See also Accessories.</I> Touch-Up Paint
  • Used in indoor or outdoor applications, these cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.
  • • Enclosure body and cover constructed of galvanized steel
  • ANSI 61 gray polyester powder paint finish inside and out.
  • • Double door with 3-point latch includes padlock feature • Lift-off hinges for removable doors • Mechanical lugs provided for three-phase line-load connections plus neutral • Gound lug • Catalog no. A1200NECT includes panel-mounting provisions for voltage transformer (VT) • Embossed mounting holes • No gasketing or knockouts
  • 3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R
    Catalog Number
    A1200NECT
    A in. 48
    B in. 48
    C in. 12
    Service 208Y/120-480Y/277-800 and 1200 Amp
    Mechanical Lug Capacity Each Phase (6) 750MCM-1/0

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hol-Sealers Hole Seals AS050 Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image 3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R A1200NECT Add Item to Project List add item to project list
    Thmbnail Image 3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R A1200NECT Add Item to Project List add item to project list