Image for ProLine Voice/Data  Cabinet, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Voice/Data and Server Cabinet, Type 12

Catalog Number:  PDCP2078G12
Back To Product

Bulletin Number:

  • DPC
  • DPSR
  • Model Code:

  • 14926
  • Ship Wt. Std. Pkg. (lbs):

  • 410.0
  • Interchangeable:

  • False
  • Finish:

  • ProLine Gray
  • Steel/Gray
  • Industry Standards:

    EIA RS-310-D UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997 NEMA/EEMAC, Type 12
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    Robustly built and sealed for use in wet, dusty or hot environments, ProLine Type 12 Cabinets have optional cutouts to air condition voice/data equipment and servers.

    Features:

  • Three-point locking handles on all doors provide easy but controlled access; two keys included
  • Fully welded frame safely supports sensitive equipment
  • Fully gasketed to keep contaminants away from equipment, reducing maintenance costs
  • Two sets of 19-in. rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Mobile base provides easy placement of cabinet
  • Levelers and anti-tip bracket secure cabinet to the floor
  • Specifications:

  • Welded 12 gauge steel frame with integral struts
  • Front window door made of 16 or 14 gauge steel with safety glass window
  • Solid 16 or 14 gauge steel back door
  • Standard package has solid 16 or 14 gauge steel sides
  • AC package has cutout for easy in-the-field installation of any G28 or G52 Series Air Conditioner (ordered and shipped separately)
  • Models available with EIA Universal standard 3/8-in. square or 10-32 tapped holes
  • Mobile base includes casters, levelers and gland plate
  • Gland plate allows easy routing of cable
  • Finish:

    Pretreated steel coated with RAL 9005 black or RAL 7035 light-gray textured, low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service.

    Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg). A cabinet has a static load when it is in its final, permanent, fully secured location; its levelers are fully extended; the anti-tip bracket is installed; its load is uniformly applied to the two sets of rack-mounting angles; and the casters are not supporting any load (use the casters only to move the cabinet to its final location before loading).
  • Static Load Rating: Never move a cabinet with its maximum static load applied.
  • Casters Maximum Load: 1000 lb. (453 kg). Exercise care when using casters to move the cabinet. Do not use casters to move a cabinet with more than 1000 lb. (453 kg) load. Avoid tipping and damage to the cabinet and its contents by slowly moving the cabinet on its casters across smooth, flat flooring. Avoid obstructions such as: large cracks; floor displacement; seams; gravel.
  • Casters Maximum Load: Never use casters while transporting a cabinet by truck on roadways.
  • Contact Hoffman if further information is needed.
  • Accessories:

    See the Package Components table and, for AC-Ready Cabinet, G28 or G52 air conditioner specifications in the Thermal chapter. Air conditioner will be shipped separately. It cannot be factory installed.
    ProLine Voice/Data and Server Cabinet, Type 12
    Catalog Number
    PDCP2078G12
    A in. 82.1
    B in. 27.87
    C in. 31.46
    Hole Type Tapped
    Rack Units 42
    Rack Angle PRA1920TPL1
    Description Voice Data Cabinet, Standard
    No accessories available.