Image for ProLine ConnekTek Communications (Patch) Cabinet from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine ConnekTek Communications (Patch) Cabinet

Catalog Number:  PNC20710BNS
Back To Product

Bulletin Number:

  • DPVD
  • Material:

  • Steel
  • Model Code:

  • 15618
  • Ship Wt. Std. Pkg. (lbs):

  • 310.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Finish:

    Pretreated steel coated with RAL 9005 black textured, low gloss polyester powder paint. Other finishes available - contact Hoffman Customer Service.

    Application:

    The ProLine ConnecTek Network Communication/Patch Cabinets feature two vertical cable managers in the front of the cabinet and two rear cable managers for maximum cable routing and support. Cabinets are available in two widths to accommodate high-density cables, patch cords and networking equipment.

    Specifications:

  • 16 or 14 gauge steel doors, sides and cover
  • Welded 12 gauge steel frame
  • Rack angles have tapped holes with EIA 310-D spacing
  • Open bottom with integral bolt-down brackets
  • Features:

  • Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
  • Fully perforated top, front door and rear doors allow maximum air movement around cables, patch panels and other network equipment; conforms to server manufacturer open space requirements
  • Includes front cable manager with covers and rear open cable managers to support and route cable. See Cable/Power Management for cable manager specifications.
  • Cable managers included with 700-mm wide cabinet: Front - PVF207; Rear - PRBTD205
  • Cable managers included with 800-mm wide cabinet: Front - PVF208; Rear - PRBTD2010
  • Models without sides fit together quickly for easy installation in ganged applications; can be ganged with server cabinets or with additional Hoffman patch cabinets
  • Three-point locking pushbutton swing handle on front door provides easy but controlled access. Two keys included.
  • Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
  • Two sets of tapped 19-in. rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Twenty 10-32 screws are included
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg) A cabinet has a static load when:
  • it is in its final, permanent, fully secured location, and
  • its load is uniformly applied to the two sets of rack-mounting angles
  • Never move a cabinet with its maximum static load applied.
  • Contact Hoffman if further information is needed.
  • ProLine ConnekTek Communications (Patch) Cabinet
    Catalog Number
    PNC20710BNS
    A in. 78.37
    B in. 27.52
    C in. 39.34
    Rack Units 42
    Sides Without sides
    Additional Tapped Hole Rack Angle PRA1920TPL1
    Additional Square Hole Rack Angle PRA1920THL1
    No accessories available.