Image for Medium GL66 Series Stainless Steel Wall-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Medium GL66 Series Stainless Steel Wall-Mount Enclosures

Catalog Number:  M1200800300GSS
Back To Product

Bulletin Number:

  • GL66MS
  • Note:

  • Available in Mexico and Canada only.
  • Model Code:

  • 26804
  • Ship Wt. Std. Pkg. (lbs):

  • 121.68
  • Interchangeable:

  • False
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    *Available in Mexico and Canada only.

    Application:

    With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

    Specifications:

  • Dimensions in millimeters
  • Manufactured from Type 304 14 and 16 gauge stainless steel; 16 gauge doors and 14 gauge bodies
  • Minimum-width body flange provides maximum body opening
  • Pre-cut gland plate openings in the bottom of the enclosure with a seal to ensure protection
  • External formed 90 degree body flange
  • Door opens 210 degrees
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Type 316 stainless steel hinge pins
  • Corner-formed doors are easily removed by pulling clip-style hinge pins
  • Quarter-turn latches furnished with 3mm double-bit insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Grounding stud on the body
  • Full-sized galvanized steel back panel included
  • Bonding provision on the door
  • Furnished hardware kit includes: gasketed gland plates and hardware, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Three-point latching on enclosures 1000 mm and taller
  • Finish:

    Door and body have smooth #3 brushed finish.

    Accessories:

  • Door Stop Kit
  • Hinge Pins
  • Door Bars
  • H2Omit Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Medium GL66 Series Stainless Steel Wall-Mount Enclosures
    Catalog Number
    M1200800300GSS
    A in. 47.24
    B in. 31.5
    C in. 11.81
    J in. 23.62
    D x E in. 45.47 x 29.72
    Door Thickness Gauge 14
    G x H in. 45.75 x 30.00
    P x Q in. 7.09 x 5.91
    Gland Plate Qty. 2
    Body Thickness 2.0 mm
    Body Thickness Gauge 14
    No accessories available.