Image for Screw Cover with Steel Foot Mount Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Screw Cover with Steel Foot Mount Panel

Catalog Number:  A363614CTCJ
Back To Product

Bulletin Number:

  • A90CT
  • Material:

  • Steel
  • Model Code:

  • 14517
  • Ship Wt. Std. Pkg. (lbs):

  • 151.0
  • Interchangeable:

  • No
  • Finish:

  • Galv/paint
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525, E27567 cUL Listed per CSA C22.2 No 94; File No. E27525, E27567 NEMA Type 3R IEC 60529, IP32 Models with termination lugs also have UL414, File No. E240312

    Notes:

    Catalog weights & dimensions are careful estimates but not guaranteed.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Features:

  • Cover with handles and captivated screws
  • 12 gauge plated mounting panel
  • Panel studs allow for either vertical or horizontal panel mounting
  • Screw Cover with Steel Foot Mount Panel
    Catalog Number
    A363614CTCJ
    A in. 36
    B in. 36
    C in. 14
    CT Panel D x E in. 35.00 x 7.25

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Screw Cover with Steel Foot Mount Panel A363614CTCJ Add Item to Project List add item to project list
    Thmbnail Image Screw Cover with Steel Foot Mount Panel A363614CTCJ Add Item to Project List add item to project list