Image for Current Transformer, Screw Cover, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Current Transformer, Screw Cover, Type 3R

Catalog Number:  A363011CT
Back To Product

Bulletin Number:

  • A90CT
  • Material:

  • Steel
  • Model Code:

  • 47509
  • Ship Wt. Std. Pkg. (lbs):

  • 114.0
  • Interchangeable:

  • No
  • Finish:

  • Alum/Black
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP32
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Applications:

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Features:

  • Dripshield top and seam-free sides, front and back
  • Slip-on removable cover fastened with captivated plated steel screws along bottom edge
  • Door handles provided
  • Provisions for padlocking
  • No gasketing or knockouts
  • Ground lug
  • Mounting studs on enclosure body
  • Mounting holes on back of enclosure
  • Specifications:

    16, 14 or 12 gauge plated steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over plated surfaces.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Touch-Up Paint
  • Current Transformer, Screw Cover, Type 3R
    Catalog Number
    A363011CT
    A in. 36
    B in. 30
    C in. 11
    D in. 18.19
    E in. 15.00
    F in. 7.00
    G in. 8.00
    H in. 8.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Current Transformer, Screw Cover, Type 3R A363011CT Add Item to Project List add item to project list
    Thmbnail Image Current Transformer, Screw Cover, Type 3R A363011CT Add Item to Project List add item to project list