Image for Hinged Screw Cover with Steel Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hinged Screw Cover with Steel Panel

Catalog Number:  A243210CTC
Back To Product

Bulletin Number:

  • A90CT
  • Material:

  • Steel
  • Model Code:

  • 13783
  • Ship Wt. Std. Pkg. (lbs):

  • 88.0
  • Interchangeable:

  • No
  • Finish:

  • Steel/Gray
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525, E27567 cUL Listed per CSA C22.2 No 94; File No. E27525, E27567 NEMA Type 3R IEC 60529, IP32 Models with termination lugs also have UL414, File No. E240312

    Notes:

    Catalog weights & dimensions are careful estimates but not guaranteed.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Features:

  • Center sealing locations
  • Includes steel panel
  • Hinged Screw Cover with Steel Panel
    Catalog Number
    A243210CTC
    A in. 24
    B in. 32
    C in. 10
    CT Panel D x E in. 21.00 x 29.25

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Hinged Screw Cover with Steel Panel A243210CTC Add Item to Project List add item to project list
    Thmbnail Image Hinged Screw Cover with Steel Panel A243210CTC Add Item to Project List add item to project list