Image for QLine E, EMC, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Qline E, EMC, Type 4X

Catalog Number:  Q1388PCEMC
Back To Product

Bulletin Number:

  • Q41EM
  • Material:

  • Polycarbonate
  • Model Code:

  • 45689
  • Ship Wt. Std. Pkg. (lbs):

  • 0.45
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94: Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Medium-size Qline E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Applications:

    Medium-size QLine E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Specifications:

  • Body is impact-resistant polycarbonate
  • EMC conductive coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Screws provided for mounting optional panel
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Finish:

    Enclosure material is RAL 7035 light-gray outside. Optional panels are conductive steel.

    Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • See Qline D product for an example graph showing shielding effectiveness in Qline enclosures.
  • Notes:

    Purchase panels separately.
    Qline E, EMC, Type 4X
    Catalog Number
    Q1388PCEMC
    A in. 4.92
    B in. 2.95
    C in. 2.91
    K in. 0.98
    F in. 2.38
    Panel Size D x E in. 3.86 x 1.89
    S in. 3.54
    W in.
    X in.
    T in.
    Q in. 2.95
    P in. 1.57
    Mounting G x H in. 4.33 x 2.36
    External Dimensions L x W in. 4.92 x 2.95
    Panel Q138PE
    Internal Dimensions A x B x C in. 4.67 x 2.70 x 2.65

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB05075NM Add Item to Project List add item to project list
    Thmbnail Image Panels Q138PE Add Item to Project List add item to project list