Image for Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X

Catalog Number:  A20H1620GQRLP
Back To Product

Bulletin Number:

  • A17W3
  • A17WM
  • Material:

  • Fiberglass
  • Model Code:

  • 35030
  • Ship Wt. Std. Pkg. (lbs):

  • 27.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide™ Handle with 3-point latching, for ease of access with increased security.

    Applications:

    A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.

    Specifications:

  • Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Type 316L stainless steel padlocking PowerGlide Handle on 3-point latch versions assures security and a water-tight seal while still allowing convenient access
  • Quick-release latch versions feature fiberglass-reinforced polyester latches with integral Type 316L stainless steel padlocking hasp
  • Seams are sealed; no holes or knockouts
  • Gasket assures water-tight and dust-tight seal
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Data pocket is high-impact thermoplastic
  • Copper-flashed steel collar studs for mounting optional panels and terminal block kits
  • Finish:

    Fiberglass enclosure is gray inside and out. Handle is Type 316L stainless steel electropolished. Optional steel panels are painted white. Optional stainless steel, aluminum and composite panels available in select sizes.

    Accessories:

  • H2Omit Thermoelectric Dehumidifier
  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels
  • Stainless Steel Window Kits
  • Terminal Block Kit Assembly
  • Thermal Accessories
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories
    Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X
    Catalog Number
    A20H1620GQRLP
    A in. 20.19
    B in. 16.25
    C in. 20
    Panel Size in. 17.00 x 13.00
    Conductive Panel A20P16G
    Panel A20P16
    No. of latches 4
    G x H in. 21.81 x 10.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image LED Light Kit LEDA2M35 Add Item to Project List add item to project list
    Thmbnail Image 24V w/ SS shroud TE162024011 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A20P16AL Add Item to Project List add item to project list
    Thmbnail Image Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures A20P16C Add Item to Project List add item to project list
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A20P16SS6 Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK95NFNM Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB05075NM Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals AS150200250NM Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB100125NM Add Item to Project List add item to project list
    Thmbnail Image H2Omit Thermoelectric Dehumidifier H2OMITTER Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Bracket Assembly for Type 4, 12 and 13 Enclosures A16NTMA2 Add Item to Project List add item to project list
    Thmbnail Image Bracket Assembly for Type 4, 12 and 13 Enclosures A20NTMA2 Add Item to Project List add item to project list
    Thmbnail Image Terminal Straps for Type 4, 12 and 13 Enclosures A16T Add Item to Project List add item to project list
    Thmbnail Image Terminal Straps for Type 4, 12 and 13 Enclosures A20T Add Item to Project List add item to project list
    Thmbnail Image Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X A20H1620GQRLP Add Item to Project List add item to project list
    Thmbnail Image Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X A20H1620GQRLP Add Item to Project List add item to project list
    Thmbnail Image Terminal Strap Support Kit ATZ Add Item to Project List add item to project list