Image for Concept, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Concept, Type 4X

Catalog Number:  CSD12126SS6
Back To Product

Bulletin Number:

  • CWS
  • Finish:

  • Brushed
  • Material:

  • Stainless Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 49990
  • Ship Wt. Std. Pkg. (lbs):

  • 14.0
  • Interchangeable:

  • FALSE
  • Bulletin Number:

  • CWS
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    For indoor or outdoor applications that require corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush quarter-turn latches for secure closure.

    Applications:

    For indoor or outdoor applications that require corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush quarter-turn latches for secure closure.

    Specifications:

  • Manufactured from Type 304 or Type 316L stainless steel
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Type 316 stainless steel hidden hinges promote clean aesthetic appearance
  • Corner formed doors are interchangeable and easily removed by pulling clip-style hinge pins
  • Provision on door (except when B = 12 in.) for thermoplastic data pocket
  • Provision on door (except when B = 12 in.) for optional doorstop kit
  • Quarter-turn latches furnished with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel-mounting nuts, panel-grounding hardware and sealing washers for wall-mounting hole
  • Installation instructions
  • Finish:

    Door and body have smooth #4 brushed finish.

    Accessories:

  • Type 316 Stainless Steel Door Stop Kit
  • Concept Panels
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Handles
  • Lock Inserts
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Catalog numbers ending in 6 are Type 316L stainless steel.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Optional NEMA style steel and stainless steel panels require conversion kit catalog number CCPM4.
  • Concept, Type 4X
    Catalog Number
    CSD12126SS6
    Express Modifications Yes
    A in. 12
    B in. 12
    C in. 6
    Style Quarter-turn
    Panel Size D x E in. 10.20 x 10.20
    J in. 6
    Conductive Panel CP1212G
    Mounting G x H in. 10.50 x 10.50
    Panel CP1212
    Body Gauge 16
    Door Gauge 16
    Latches Qty. 1

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Mounting Channels CMC12 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Composite Mounting Foot Kit CMTGFT Add Item to Project List add item to project list
    Thmbnail Image Pole-Mount Kit CPMK12 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit ADSTOPK Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit, Wall-Mount Enclosures ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Concept Swing-Out Panels CSP1212 Add Item to Project List add item to project list
    Thmbnail Image Concept Swing-Out Panels CSPB1212 Add Item to Project List add item to project list
    Thmbnail Image Concept Adapter Bracket CSPBADB Add Item to Project List add item to project list
    Thmbnail Image Hinge Pin Kits GHPINSS Add Item to Project List add item to project list
    Thmbnail Image Concept Panel Conversion Kit CCPM4 Add Item to Project List add item to project list
    Thmbnail Image Concept Adjustable-Depth Mounting Kits CAM64 Add Item to Project List add item to project list
    Thmbnail Image DIN3 Rail Kits CDR3P12 Add Item to Project List add item to project list