Image for Stainless Steel Consolets, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel Consolets, Type 12

Catalog Number:  C12C20SS
Back To Product

Bulletin Number:

  • C5S
  • Model Code:

  • 84790
  • Ship Wt. Std. Pkg. (lbs):

  • 21.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12, 13; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 IEC 60529, IP65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces. <i>See the HMI chapter for related mild steel consolets.</i>

    Description:

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces. Have a custom project? Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Finish:

    Cover and sides of body have smooth #4 brushed finish

    Specifications:

  • Bonding provision on door
  • Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Cover attached with continuous hinge
  • Oil-resistant gasket
  • Captivated cover screws thread into sealed wells
  • Accessories:

    Industrial Corrosion Inhibitors, Steel and Stainless Steel Window Kits
    Stainless Steel Consolets, Type 12
    Catalog Number
    C12C20SS
    A in. 12
    B in. 20
    C in. 9.09
    K in. 19.50
    L in. 10.62
    E in. 7.62
    H in. 12.28
    J in. 20.28
    N in. 10.91

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image 24V w/ SS shroud TE090624011 Add Item to Project List add item to project list