Close
- Home>
- Products>
- All Enclosures>
- Continuous-Hinge with Clamps, Type 4X


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616785668",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
UL Listed:
Bulletin Number:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | J in. | N in. | Conductive Panel | V in. | T in. | Overall L x W in. | Steel Panel | Mounting G x H in. | Y in. | Cover Gauge | Body Gauge | Stainless Steel Type |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | J in. | N in. | Conductive Panel | V in. | T in. | Overall L x W in. | Steel Panel | Mounting G x H in. | Y in. | Cover Gauge | Body Gauge | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A6044CHNFSS6 | 6 | 4 | 4 | 3.50 | 4.88 x 2.88 | 3.62 | 2.38 | A6P4G | 0.31 | 3.00 | 7.50 x 4.94 | A6P4 | 6.75 x 2.00 | 0.56 | 16 | 16 | 316L |
![]() |
6 | 4 | 4 | 3.50 | 4.88 x 2.88 | 3.62 | 2.38 | A6P4G | 0.31 | 3.00 | 7.50 x 4.94 | A6P4 | 6.75 x 2.00 | 0.56 | 16 | 16 | 304 |
A606CHNFSS6 | 6 | 6 | 4 | 3.50 | 4.88 x 4.88 | 3.62 | 2.38 | A6P6G | 0.31 | 5.00 | 7.50 x 6.94 | A6P6 | 6.75 x 4.00 | 0.56 | 16 | 16 | 316L |
![]() |
6 | 6 | 4 | 3.50 | 4.88 x 4.88 | 3.62 | 2.38 | A6P6G | 0.31 | 5.00 | 7.50 x 6.94 | A6P6 | 6.75 x 4.00 | 0.56 | 16 | 16 | 304 |
![]() |
8 | 6 | 4 | 3.50 | 6.75 x 4.88 | 3.62 | 1.38 | A8P6G | 0.25 | 5.00 | 9.50 x 6.94 | A8P6 | 8.75 x 4.00 | 0.62 | 16 | 14 | 304 |
![]() |
10 | 8 | 4 | 3.50 | 8.75 x 6.88 | 3.62 | 1.38 | A10P8G | 0.25 | 7.00 | 11.50 x 8.94 | A10P8 | 10.75 x 6.00 | 0.62 | 16 | 14 | 304 |
![]() |
12 | 10 | 6 | 5.50 | 10.75 x 8.88 | 5.62 | 2.38 | A12P10G | 0.25 | 9.00 | 13.50 x 10.94 | A12P10 | 12.75 x 8.00 | 0.62 | 16 | 14 | 304 |
![]() |
12 | 12 | 6 | 5.50 | 10.75 x 10.88 | 5.62 | 2.38 | A12P12G | 0.25 | 11.00 | 13.50 x 12.94 | A12P12 | 12.75 x 10.00 | 0.62 | 16 | 14 | 304 |
![]() |
14 | 12 | 6 | 5.50 | 12.75 x 10.88 | 5.62 | 2.38 | A14P12G | 0.25 | 11.00 | 15.50 x 12.94 | A14P12 | 14.75 x 10.00 | 0.62 | 16 | 14 | 304 |
![]() |
16 | 14 | 6 | 5.50 | 14.75 x 12.88 | 5.62 | 2.38 | A16P14G | 0.25 | 13.00 | 17.50 x 14.94 | A16P14 | 16.75 x 12.00 | 0.62 | 16 | 14 | 304 |
![]() |
8 | 6 | 4 | 3.50 | 6.75 x 4.88 | 3.62 | 1.38 | A8P6G | 0.25 | 5.00 | 9.50 x 6.94 | A8P6 | 8.75 x 4.00 | 0.62 | 16 | 14 | 316L |
![]() |
10 | 8 | 4 | 3.50 | 8.75 x 6.88 | 3.62 | 1.38 | A10P8G | 0.25 | 7.00 | 11.50 x 8.94 | A10P8 | 10.75 x 6.00 | 0.62 | 16 | 14 | 316L |
![]() |
12 | 10 | 6 | 5.50 | 10.75 x 8.88 | 5.62 | 2.38 | A12P10G | 0.25 | 9.00 | 13.50 x 10.94 | A12P10 | 12.75 x 8.00 | 0.62 | 16 | 14 | 316L |
![]() |
12 | 12 | 6 | 5.50 | 10.75 x 10.88 | 5.62 | 2.38 | A12P12G | 0.25 | 11.00 | 13.50 x 12.94 | A12P12 | 12.75 x 10.00 | 0.62 | 16 | 14 | 316L |
![]() |
14 | 12 | 6 | 5.50 | 12.75 x 10.88 | 5.62 | 2.38 | A14P12G | 0.25 | 11.00 | 15.50 x 12.94 | A14P12 | 14.75 x 10.00 | 0.62 | 16 | 14 | 316L |
![]() |
16 | 14 | 6 | 5.50 | 14.75 x 12.88 | 5.62 | 2.38 | A16P14G | 0.25 | 13.00 | 17.50 x 14.94 | A16P14 | 16.75 x 12.00 | 0.62 | 16 | 14 | 316L |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.
Applications:
Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.Specifications:
Finish:
Cover and sides of body have smooth #4 brushed finish.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.Notes:
Downloads
( 1 - 10 of 10 )
Certifications
Documents
Continuous-Hinge with Clamps, Type 4X
Catalog Number |
A606CHNFSS
|
A in. | 6 |
B in. | 6 |
C in. | 4 |
F in. | 3.50 |
Panel Size D x E in. | 4.88 x 4.88 |
J in. | 3.62 |
N in. | 2.38 |
Conductive Panel | A6P6G |
V in. | 0.31 |
T in. | 5.00 |
Overall L x W in. | 7.50 x 6.94 |
Steel Panel | A6P6 |
Mounting G x H in. | 6.75 x 4.00 |
Y in. | 0.56 |
Cover Gauge | 16 |
Body Gauge | 16 |
Stainless Steel Type | 304 |
Add accessories for this item to your project list.
Connect With Us