Image for Clamp Cover, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Clamp Cover, Type 4X

Catalog Number:  A404NFSS
Back To Product

Bulletin Number:

  • A51S
  • Model Code:

  • 56900
  • Ship Wt. Std. Pkg. (lbs):

  • 40.32
  • Interchangeable:

  • FALSE
  • UL Listed:

  • 508A
  • Industry Standards:

    UL 50 Listed; Type 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525 UL 508A, 508 Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Used in either corrosive or outdoor applications, Clamp Cover Enclosures combine a seamless foam-in-place gasket with stainless steel screw-down clamps for a consistent and reliable seal, yet the cover is easily removed for access and modifications.

    Applications:

    Used in either corrosive or outdoor applications, Clamp Cover Enclosures combine a seamless foam-in-place gasket with stainless steel screw-down clamps for a consistent and reliable seal, yet the cover is easily removed for access and modifications.

    Specifications:

  • 16 and 14 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Bonding provision on door and body
  • Finish:

    Cover and sides of body have smooth #4 brushed finish.

    Accessories:

  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A404NFSS, A404NFSS6, A6044NFSS and A6044NFSS6 are UL 508A Listed.
  • The remaining catalog numbers are UL 50 Listed.
  • Catalog numbers ending in "6" are Type 316L stainless steel.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Reference the Specification Sheet for Popular Accessories.
  • Clamp Cover, Type 4X
    Catalog Number
    A404NFSS
    A in. 4
    B in. 4
    C in. 3
    F in.
    Panel Size D x E in. —
    J in. 2.56
    M in. 1.38
    N in. 1.38
    V in. —
    T in. 3
    Overall L x W in. 5.50 x 5.38
    Steel Panel No Panel
    Mounting G x H in. 4.75 x 2.00
    Y in.
    Cover Gauge 16
    Body Gauge 16
    Conductive Steel Panel

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Fast-Operating Clamp-Cover Junction Box Clamp AL23SS Add Item to Project List add item to project list
    Thmbnail Image Clamp Cover, Type 4X A404NFSS Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC6SS Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list