Image for Disconnect Enclosure with Clamps, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Disconnect Enclosure with Clamps, Type 4

Catalog Number:  A24HS2108LP
Back To Product

Bulletin Number:

  • A19
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 20110
  • Ship Wt. Std. Pkg. (lbs):

  • 48.0
  • Interchangeable:

  • False
  • Finish:

  • Painted steel
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12, 13 CSA File No. 42186: Type 4, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers.

    Applications:

  • For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers.
  • Furnished with Enclosures:
  • 1. Bracket welded to door for attaching disconnect door catch (interlock)
  • 2. Instructions to locate and install disconnect switches, circuit breakers and operating mechanisms
  • Notes:

    Purchase panels separately.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Stainless steel door clamps on three sides of door
  • Removable door with continuous hinge
  • Type 4 rated door gasket
  • Collar studs for mounting optional panels
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Bonding provision on door
  • Bracket welded to door for attaching disconnect door catch (interlock) and instructions for installing disconnects
  • Finish:

    ANSI 61 gray polyester powder coating inside and out.

    Accessories:

  • Blank Adapter Plates, Mild Steel
  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Disconnect Enclosure with Clamps, Type 4
    Catalog Number
    A24HS2108LP
    Express Modifications Yes
    A in. 24
    B in. 21.38
    C in. 8
    Panel Size D x E in. 21.00 x 17.00
    Conductive Panel A24P20G
    Number of Clamps 5
    Data Pocket Size in. 6.00 x 6.00
    Panel A24P20

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Indoor Model T150116G120 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Disconnect Enclosure with Clamps, Type 4 A24HS2108LP Add Item to Project List add item to project list