Image for Continuous Hinge with Clamps, EMC, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Clamps, EMC, Type 12

Catalog Number:  A1614CHEMC
Back To Product

Bulletin Number:

  • A53
  • Material:

  • Mild Steel
  • Model Code:

  • 54180
  • Ship Wt. Std. Pkg. (lbs):

  • 21.06
  • Interchangeable:

  • False
  • Finish:

  • Plated
  • UL Listed:

  • 50, 50E
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12,13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA, File No. 42184: Type 12, 13 IEC 60529, IP54
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Application:

    This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • Combination woven steel mesh and oil-resistant gasket
  • Stainless steel cover clamps and screws
  • Weldnuts provided for mounting optional panels and terminal kits in size 6.00 x 4.00 in. (152 x 102mm) and larger
  • Shielding effectiveness greater than 80 dB at 1 GHz
  • Finish:

    Plated finish provides conductive surfaces for gasket contact areas and conduit entries.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Notes:

    Purchase panels separately
    Continuous Hinge with Clamps, EMC, Type 12
    Catalog Number
    A1614CHEMC
    A in. 16
    B in. 14
    C in. 6
    K in. 0.56
    F in. 5.53
    Panel Size D x E in. 14.75 x 12.88
    Gauge 14
    J in. 5.62
    Conductive Panel A16P14G
    V in. 0.25
    T in. 13.00
    Overall L x W in. 17.50 x 14.81
    Mounting G x H in. 16.75 x 12.00
    Y in. 0.62
    Panel A16P14

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A16P14AL Add Item to Project List add item to project list
    Thmbnail Image Fast-Operating Clamp-Cover Junction Box Clamp AL23SS Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC6SS Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A16P14SS Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit AJCDFK Add Item to Project List add item to project list
    Thmbnail Image Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures A16P14C Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Bracket Assemblies for Junction Boxes A14JTMA Add Item to Project List add item to project list
    Thmbnail Image Terminal Box Straps for Junction Boxes A16JS Add Item to Project List add item to project list
    Thmbnail Image Terminal Box Straps for Junction Boxes A14JS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Strips for Junction Boxes A16JBNS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Strips for Junction Boxes A14JBNS Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Continuous Hinge with Clamps, EMC, Type 12 A1614CHEMC Add Item to Project List add item to project list