Image for Continuous Hinge with Quarter-Turn Latch, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Quarter-Turn Latch, Type 4

Catalog Number:  A14128CHFL
Back To Product

Bulletin Number:

  • A51FL
  • Material:

  • Painted Steel
  • Model Code:

  • 14892
  • Ship Wt. Std. Pkg. (lbs):

  • 36.56
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035
  • Bulletin Number:

  • A51FL
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 IEC 60529, IP 66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

    Application:

    This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bnding provision on door
  • External welded-on mounting brackets for easy installation
  • Oil-resistant gasket
  • Quarter-turn slotted latches
  • Seamless foam-in-place gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Finish:

    RAL 7035 gray polyester powder paint inside and out.

    Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Continuous Hinge with Quarter-Turn Latch, Type 4
    Catalog Number
    A14128CHFL
    A in. 14
    B in. 12
    C in. 8
    K in. 0.56
    F in. 7.53
    Gauge 14
    Panel Size in. 12.75 x 10.88
    J in. 7.62
    Conductive Panel A14P12G
    V in. 0.25
    T in. 11.00
    Overall L x W in. 15.50 x 12.41
    Mounting G x H in. 14.75 x 10.00
    Y in. 0.62
    Panel A14P12
    No. of latches 2

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A14P12AL Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC6SS Add Item to Project List add item to project list
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit AJCDFK Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A14P12SS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Bracket Assemblies for Junction Boxes A12JTMA Add Item to Project List add item to project list
    Thmbnail Image Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures A14P12C Add Item to Project List add item to project list
    Thmbnail Image Terminal Box Straps for Junction Boxes A12JS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Bracket Assemblies for Junction Boxes A14JTMA Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Strips for Junction Boxes A12JBNS Add Item to Project List add item to project list
    Thmbnail Image Terminal Box Straps for Junction Boxes A14JS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Strips for Junction Boxes A14JBNS Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list