Close
- Home>
- Products>
- All Enclosures>
- Deep Pushbutton Enclosures, Type 12

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

HOFFMAN on Demand Alternatives
![]() |
E4PB
Pushbutton Enclosures, Type 12 Dimensions: 10.0 x 3.25 x 2.75 |
![]() |
E4PBG
Pushbutton Enclosures, Type 12 Dimensions: 10.0 x 3.25 x 2.75 |
![]() |
E4PBX4
Extra-Deep Pushbutton Enclosures, Type 4 Dimensions: 10.0 x 3.25 x 2.75 |
![]() |
E4PBXM4
Extra-Deep Pushbutton Enclosures, Type 4 Dimensions: 10.0 x 3.25 x 2.75 |
[{
"catentry_id" : "3074457345616784400",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Number of Holes | Mounting G x H in. | Overall L x W in. | J in. | T in. | X in. | Y in. |
---|
Catalog Number | A in. | B in. | C in. | Number of Holes | Mounting G x H in. | Overall L x W in. | J in. | T in. | X in. | Y in. |
---|---|---|---|---|---|---|---|---|---|---|
E1PBGXM | 3.25 | 2.75 | 3.5 | 1 | 3.75 x 1.88 | 4.25 x 2.97 | 3.09 | 2.50 | 1.48 | 1.73 |
E2PBGXM | 5.12 | 2.75 | 3.5 | 2 | 5.62 x 1.88 | 6.12 x 2.97 | 3.09 | 2.50 | 1.48 | 1.55 |
E3PBGXM | 7.25 | 2.75 | 3.5 | 3 | 7.75 x 1.88 | 8.25 x 2.97 | 3.09 | 2.50 | 1.48 | 1.48 |
E4PBGXM | 9.5 | 2.75 | 3.5 | 4 | 10.00 x 1.88 | 10.50 x 2.97 | 3.09 | 2.50 | 1.48 | 1.48 |
E6PBGXM | 8.5 | 5 | 4.25 | 6 | 9.00 x 4.12 | 9.50 x 5.22 | 3.84 | 4.75 | 1.48 | 2.11 |
E9PBGXM | 8.5 | 7.25 | 4.25 | 9 | 9.00 x 5.63 | 9.50 x 7.47 | 3.84 | 6.25 | 1.48 | 2.11 |
E12PBGXM | 10.38 | 7.25 | 4.25 | 12 | 10.88 x 5.63 | 11.38 x 7.47 | 3.84 | 6.25 | 1.48 | 1.92 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.
Application:
Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.Specifications:
Accessories:
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Deep Pushbutton Enclosures, Type 12
Catalog Number |
E4PBGXM
|
A in. | 9.5 |
B in. | 2.75 |
C in. | 3.5 |
J in. | 3.09 |
X in. | 1.48 |
Number of Holes | 4 |
T in. | 2.50 |
Overall L x W in. | 10.50 x 2.97 |
Mounting G x H in. | 10.00 x 1.88 |
Y in. | 1.48 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
Pushbutton Enclosures, Type 12 |
![]() |
[{"catentry_id" : 3074457345616784396}]
Add Item to Project List ![]() |
![]() |
Pushbutton Enclosures, Type 12 |
![]() |
[{"catentry_id" : 3074457345616784399}]
Add Item to Project List ![]() |
![]() |
Extra-Deep Pushbutton Enclosures, Type 4 |
![]() |
[{"catentry_id" : 3074457345616921690}]
Add Item to Project List ![]() |
![]() |
Extra-Deep Pushbutton Enclosures, Type 4 |
![]() |
[{"catentry_id" : 3074457345616921691}]
Add Item to Project List ![]() |
Connect With Us