Image for ProLine EMC Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

EMC Frames

Catalog Number:  PF1664HF
Back To Product

Bulletin Number:

  • P20EM
  • Material:

  • Steel
  • Model Code:

  • 10119
  • Ship Wt. Std. Pkg. (lbs):

  • 79.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Features:

    ProLine offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Plated finish
  • All plated accessories electrically bonded to frame
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    EMC Frames
    Catalog Number
    PF1664HF
    A in. 62.99
    B in. 23.62
    C in. 15.75
    Maximum Subpanel Size in. 58.46 x 20.87
    Maximum Rack Mounting Space 28U
    Nominal Frame Size A x B x C 1600 x 600 x 400
    No accessories available.