Image for T1Flo Vented Enclosure with Fan, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

T1Flo Vented Enclosure with Fan, Type 1

Catalog Number:  T1F350LP
Back To Product

Bulletin Number:

  • A1DR
  • Model Code:

  • 17373
  • Ship Wt. Std. Pkg. (lbs):

  • 140.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529, IP20
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These enclosures have a thermostatically controlled forced-air ventilation system for the removal of heat. Ideal for control systems in HVAC or industrial environments that have a combination of heat-sensitive electronics with high heat producing components such as (VFD) drives, inverters, PLCs and non-hardened processors.

    Applications:

    These enclosures have a thermostatically controlled forced-air ventilation system for the removal of heat. Ideal for control systems in HVAC or industrial environments that have a combination of heat-sensitive electronics with high heat producing components such as (VFD) drives, inverters, PLCs and non-hardened processors.

    Features:

  • Active cooling ventilation system with factory installed, thermostatically controlled fan (115 VAC) and filter
  • Terminal block power connection for fan
  • Washable expanded metal filter
  • Lift-off hinged door
  • Slotted quarter-turn latch
  • Collar studs for mounting optional panel
  • Grounding provision on door and body
  • Mounting holes on back of enclosure
  • Accepts optional mounting foot kit
  • Door gasket
  • Specifications:

    14 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces. Optional solid panels are white; optional perforated panels are gray.

    Accessories:

  • Electric Heater
  • Electrical Interlocks
  • Grounding Device
  • Locking T Handle
  • Mounting Bracket Kits
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Mounting Angles - U Style (Type RA)
  • Compact Cooling Fans
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Required Airflow
  • The following equation is used to calculate the airflow required in a forced-air system to remove heat and maintain enclosure temperature a given amount above the ambient temperature.
  • CFM = WT x 3.16 / Tint - Tamb
  • CFM = Required airflow (ft.3 / min.)
  • WT = Total heat dissipated in enclosure (watts)
  • Tamb = Ambient or external Temperature (degrees F)
  • Tint = Desired internal Temperature (degrees F
  • Assumptions: Specific values and physical sizes must be verified. Typical motor efficiency is 91 percent; typical drive efficiency is 97 percent.
  • T1Flo Vented Enclosure with Fan, Type 1
    Catalog Number
    T1F350LP
    A in. 54
    B in. 30
    C in. 12.75
    G in. 52.50
    H in. 27.00
    Panel Size D x E in. 45.00 x 27.00
    Perforated Panel N/A
    Panel Gauge 12
    System CFM 350
    Suggested HorsePower Up to 75
    Solid Panel A48P30
    Fan Size in. 6 (2x)

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A48P30 Add Item to Project List add item to project list
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A48P30 Add Item to Project List add item to project list